Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
VQC2000-P - Base Mounted Plug-in Unit: Flat Ribbon Cable
Bill of material
VV5QC21-01C4PD0_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
KIT
Kit type
CPOS
Connector entry direction
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specifications
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
OPTION7
Option:Branched P and R ports on U-side
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir