您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VQZ212-1L1-C4
SMC
directional_control_valves
pilot_operated_3
VQZ 3 Port Solenoid Valve
VQZ200 3 Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/directional_control_valves/pilot_operated_3/vqz/vqz200/manifold_base/vqz2_2_valve.prj},{NB=VQZ212-1L1-C4_VALVE},{SERIES=VQZ200 body width 15 mm},{ACTUATION=1},{FUNCTION=},{VOLTAGE=1},{ENTRY=L},{MANUAL=},{COMPLIANT=},{PORT=C4},{THREAD=},{OMSC=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VQZ2_2_VALVE - Body Ported:3 Port Solenoid Valve/For Manifold Mounting
Bill of material
VQZ212-1L1-C4
SERIES
Series
VQZ200 body width 15 mm
ACTUATION
Type of actuation
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
FUNCTION
Function
(-) Standard
(B) High speed response type
(K) High pressure type
(R) External pilot type
(BR) High speed response/External pilot type
(KR) High pressure/External pilot type
(-) Standard
(B) High speed response type
(K) High pressure type
(R) External pilot type
(BR) High speed response/External pilot type
(KR) High pressure/External pilot type
VOLTAGE
Coil voltage
(1) 100 VAC(50/60 Hz)
(2) 200 VAC(50/60 Hz)
(3) 110 VAC/115 VAC(50/60 Hz)
(4) 220 VAC/230 VAC(50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC(50/60 Hz)
(2) 200 VAC(50/60 Hz)
(3) 110 VAC/115 VAC(50/60 Hz)
(4) 220 VAC/230 VAC(50/60 Hz)
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
COMPLIANT
IP65 compliant
N/A
N/A
PORT
Port size
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(M5) M5 thread
(N3) ø5/32" One-touch fitting
(N7) ø1/4" One-touch fitting
(C4) ø4 One-touch fitting
(C6) ø6 One-touch fitting
(M5) M5 thread
(N3) ø5/32" One-touch fitting
(N7) ø1/4" One-touch fitting
THREAD
Thread type
(-) Rc
(N) NPT
(T) NPTF
(F) G
(-) Rc
(N) NPT
(T) NPTF
(F) G
OMSC
Made to order
(-) None
(-X30) Pilot valve common exhaust
(-X113) All fluororubber
(-) None
(-X30) Pilot valve common exhaust
(-X113) All fluororubber
CE
CE-compliant
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求