Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
VQZ3_2_SU - Body Ported:3 Port Solenoid Valve/Single Unit
Nomenclature
VQZ312-1L1-C6
SERIES
Series
(3) VQZ300 body width 18 mm
ACTUATION
Type of actuation
BODY
Body type
(2) Body ported
FUNCTION
Function
VOLTAGE
Coil voltage
ENTRY
Electrical entry
MANUAL
Manual override
IP65
IP65 compliant
PORT
Port size
THREAD
Thread type
OPTION
Option
OMSC
Made to order
CE
CE-compliant