Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VQZ3_5_SU - Base mounted:3 Port Solenoid Valve/Single Unit
Bill of material
VQZ315-1L1
SERIES
Series
(3) VQZ300 body width 18 mm
ACTUATION
Type of actuation
BODY
Body type
(5) Base mounted
FUNCTION
Function
VOLTAGE
Coil voltage
ENTRY
Electrical entry
MANUAL
Manual override
IP65
IP65 compliant
PORT
Port size
THREAD
Thread type
OMSC
Made to order
CE
CE-compliant