Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
VR24 series - 3/2 Direct solenoid actuated poppet valve
Bill of material
VR24B9665-0123P
CNSORDERNO
Order number
VR24B9665-0123P
SYM
Symbol
PS
Port size
MAT
Housing material
MO
Manual override
S
Solenoids
V
Voltage
CNSMASSEXACT
Weight
0.65 kg
CNSMAT
Housing material
brass (standard) hard anodized aluminium (NAMUR)
INFOWWW
Datasheet
Product Datasheet (PDF)
OP
Operating pressure
0 ... 10 bar
TEMP
Temperature
-40 ... +60 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models