Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
VRT-200_BPZ:500-699830
Bill of material
VRT-200 STD DISPLAY W REMOTE (0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
VRT-200
SA700ID04
Product property
VRT-200 STD DISPLAY W REMOTE
SA700ID005
Width
0.4 Inch
SA700ID006
Depth
0.2 Inch
SA700ID007
Height
0.6 Inch
SA700ID008
Mass (net)
0.400 lbs.
SA810ID03
Manufacturer order number
BPZ:500-699830
SA810ID04
Datanorm number
BPZ:500-699830
SA810ID06
SA810ID10
Description text
Standard Display with Remote
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcFireSuppressionTerminal.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 13 11
OMNICLASS
OmniClass title
Smoke Detectors
UNICLASSC
Pr_75_75_76_83
SA100ID04
Main product group 1
Fire safety (UL)
SA110ID04
Main product group 2
Conventional detection and initiating devices
SA010ID02
Sheet number of the guideline
99
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models