VS1-01-A01
SMC
directional_control_valves
pilot_operated_4_5
EVS1 Solenoid Valve (with M Connector)
Powered by
CAD模型選擇
{smc/directional_control_valves/pilot_operated_4_5/evs1/vs1.prj},{NB=VS1-01-A01},{IDNR=},{SERIE=VS1},{SIZE=01},{PORT=A01},{THREAD=},{A=24},{B=3.5},{C=27.5},{D=10.5},{E=39.0},{F=36.5},{G=44},{H=41.5},{I=5.5},{J=26},{K=35},{L=45},{M=21},{N=10.5},{O=14.0},{P=29},{S=10.5},{T=20.0},{W=19.0},{Y=42},{TH2=M5},{TH2N=5.00},{TH2K=4.13},{TH3=1/8},{TH3N=9.73},{TH3K=8.57},{TH4=1/4},{TH4N=13.16},{TH4K=11.45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
VS1 - Solenoid Valve Sub-Plate
Bill of material
VS1-01-A01
SIZE
Size
01
01
PORT
Port size
(A01) Side-ported 1/8
(A02) Side-ported 1/4
(A01) Side-ported 1/8
(A02) Side-ported 1/4
THREAD
Thread type
() Rc
(F) G
(T) NPTF
() Rc
(F) G
(T) NPTF
C
27.5
27.5
mm
D
10.5
10.5
mm
E
39.0
39.0
mm
F
36.5
36.5
mm
G
44
44
mm
H
41.5
41.5
mm
I
5.5
5.5
mm
K
35
35
mm
L
45
45
mm
M
21
21
mm
N
10.5
10.5
mm
O
14.0
14.0
mm
P
29
29
mm
S
10.5
10.5
mm
T
20.0
20.0
mm
Y
42
42
mm
TH2
M5
mm
TH3
1/8
mm
TH4
1/4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求