Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSFU - Vacuum filter for different vacuum piping
Bill of material
VSFU-1S-44
MODEL
Model no.
VSFU
FS
Filter size
VSPS
Vacuum side port size - pad side port size
INFOTEXT
Product Info
Product Info
D
Tube outer diameter
4
B
49.1 mm
B1
- mm
B2
- mm
B3
- mm
B4
- mm
C
11.3 mm
L1
11.1 mm
L2
13.0 mm
L3
8.5 mm
L4
4 mm
P1
- mm
P2
- mm
P3
- mm
X
9.8 mm
F1
- mm
F2
- mm
EL
Element long
15 mm
FA
Filtration area
2.8 cm2
W
Weight
5.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models