Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSJ - Universal type vacuum ejector unit with break air flow and relief pressure adjusting needle
Bill of material
VSJ-H05A-44S-1
MODEL
Model no.
VSJ
VC
Vacuum characteristics
ND
Nozzle diameter
VT
Valve type
V
Vacuum port
PS
Air supply port
EX
Exhaust port
VOLT
Voltage
VSS
Vacuum switch specifications
INFOTEXT
Product Info
Product Info
C1
11.5 mm
C2
11.2 mm
L1
14.9 mm
L2
14.6 mm
WEIGHT
Weight
156.0 g