Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSLF - Vacuum break unit
Bill of material
VSLF-44
MODEL
Model no.
VSLF
VSPS
Vacuum side port size
PSPS
Pad side port size
INFOTEXT
Product Info
Product Info
D
4 mm
C
11.3 mm
E
16.4 mm
L1
11.8 mm
L2
13.4 mm
L3
12.2 mm
P
8 mm
W
Weight
36 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models