Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSN
Bill of material
VSN-H05-444S-3
MODEL
Model no.
VSN
VC
Vacuum characteristics
ND
Nozzle diameter
VV
Vacuum port (V)
VPV
Vacuum generating air supply port (PV)
4 : φ4 straight push-in fitting
VPS
Vacuum burst air supply port (PS)
EX
Exhaust port (EX)
SVV
Solenoid valve voltage
3 : 24 VDC
VPSS
Vacuum pressure switch specifications
INFOTEXT
Product Info
Product Info
WEIGHT
Weight
53 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models