Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
VSPM_QD_6 - Min Series Sensor
Bill of material
VTMV-QD-6
PN
Part No
VTMV-QD-6
PNA
Accessory Part No.
PR
Product
Miniature Electronic Vacuum Sensors
SO
Switch Output
OP
Accessories Option
NOTE
Note
Cable 3D Model is just a Segment
A
Vacuum Port A
10-32
B
0.75 [19.05]
C
0.40 [10.11]
D
1.01 [25.73] INCH [mm]
E
6.00 [152.40] INCH [mm]
F
0.40 [10.11] INCH [mm]
H
0.10 [2.54] INCH [mm]
J
0.20 [5.05] INCH [mm]
K
0.39 [9.96] INCH [mm]
W
Weight
1.2oz [34.02g]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models