Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW06_VSW07 - Chain Guide¡¤With C-Channel Steel Type
Bill of material
VSW06-60-L450
CODE
Code
TYPR
Type
With C-Shaped Channel Steel Type - No Hole Type - Concave Type
HGMAT
Slide Rail Material
Ultra High Molecular Weight Polyethylene
CMAT
C-Type Channel Steel Material
GUIGE
Specifications
L
select
mm
A
mm
B
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
TT
t
1.5 mm
ZL
Weight ( Kg / m )
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models