Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW31_37 - Chain Guide - With Mounting Flange Type
Bill of material
VSW32-35-L2000
CODE
Code
TYPE1
Type
With Mounting Flange Type
TYPE2
Type
MAT1
Material (Slide)
Ultra high molecular weight polyethylene
MAT2
Material (C Type Channel Steel)
SPE
Specifications
L
2000 mm
K
Number of holes
10
P
Pitch
200 mm
A
4.5 mm
B
4.4 mm
C
30 mm
D
24 mm
E
6.3 mm
F
10.0 mm
G
7.8 mm
H
9.3 mm
W
52 mm
Y
47 mm
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models