Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW52 - Chain guides parts · resin type
Bill of material
VSW52-35-L450
CODE
Code
VSW52
TYPR
Type
Resin type/Convex double row
MAT
Material
Ultra High Molecular Weight Polyethylene
GUIGE
Specifications
L
mm
A
4.4 mm
B
2.3 mm
C
25 mm
D
10 mm
F
14.5 mm
WEI
Weight kg/m
0.20
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models