Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW71 - Chain Guide - Carbon Steel Type
Bill of material
VSW71-40-ZA-L300
CODE
Code
VSW71
TYPE
Type
Carbon Steel
MAT
Material
S45C
SUR
Surface Treatment
Hard Chrome Plating
SPE
Specifications
mm
OP
Hole Processing
L
mm
T
6 mm
H
13 mm
DD1
d1
4.5 mm
DD2
d2
8.0 mm
Z
4.5 mm
M
M4 mm
N
Number of holes
2
A
100 mm
B
100 mm
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models