Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
VTL-p - Lobe knobs
Bill of material
Lobe knobs VTL.50/80 p-M10x20-C9
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
50 mm
DIM02
d6g
M10
DIM03
L
82 mm
DIM04
d1
22.5 mm
DIM05
L
mm
DIM06
l2
62 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    GN 535 - St. Steel-Knurled screws
    Elesa+Ganter
    CTD-B - Torque limiting wing knobs
    Elesa+Ganter
    CTD-p - Torque limiting wing knobs
    Elesa+Ganter
    GN 464.1 - Knurled Screws with hexagon socket
Previews
3D
Dimension
2D
Download CAD models