Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M14, Ø60
Bill of material
MOVET+45825870(hoch0)
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
32 mm
B
Usable thread lenght
mm
D
Base
60 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
22 mm
H
Total height
SL
Maschine foot load
7000 N
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models