Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VULFH, VULFM, UREFH, UREFM, URHFH - Abrasion Resistant Urethane Washers/Heat Resistant Urethane Washers - Configurable Type
Bill of material
VULFH-D6-V0-T3
PN
Part No.
VULFH-D6-V0-T3
TS
Type Selection
VULFH, VULFM, UREFH, UREFM, URHFH
MAT
Material
HARD
Hardness
COLOR
Color
Beige
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.5/-0.5 mm
V
V 1mm Increment
mm
VTOL
V Tolerance
0 mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models