Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
VULHSS_, VULMSS_, UTEXHS_, UTEXMS_, UTHHSS_, VULHSSA_, VULMSSA_, UTEXHSA_, UTEXMSA_, UTHHSSA_ - High Abrasion Resistant Urethane Sheets/Heat Resistant Urethane Sheets - Vulkollan(Registered Trademark)/Abrasion Resistant Urethane - A, B Configurable Type - Hole Type
Bill of material
VULHSS2H10-25-25-F9-G5-N3
PN
Part No.
TS
Type Selection
MAT
Material
HARD
Hardness
COLOR
Color
Beige
NO
Nominal
T
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
HT
Hole Type
BNDS
Bolt Nominal Diameter Selection
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models