VV061-0440-5H
SMC
bp1_solenoid_valve
3 port solenoid valve
Series VV061
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/3_port/vv061/vv061.prj},{NB=VV061-0440-5H},{IDNR=},{MODEL=VV061},{STATIONS=(04) 4 Stations},{PORT=40},{VOLTAGE=5},{COIL=},{PRESSURE=H},{CONNECTOR=},{BRACKET=},{STATIONS2=04},{A=15.0},{B=16.0},{C=21.6},{D=26.0},{E=31.0},{F=33.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
VV061 - Unit Manifold Valve / Compact Direct Operated 3 Port Solenoid Valve
Bill of material
VV061-0440-5H
STATIONS
Valve stations
(04) 4 Stations
(04) 4 Stations
PORT
1/2/3 Port size
(40) Barb fitting (Applicable tubing ø4/ø2.5)
(C2) ø2 one-touch fitting
(40) Barb fitting (Applicable tubing ø4/ø2.5)
(C2) ø2 one-touch fitting
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COIL
Coil specifications
() Standard (with light/surge voltage suppressor)(+COM)
(T) With power-saving circuit (continuous duty type)(+COM)
(N) Standard (with light/surge voltage suppressor)(-COM)
(NT) With power-saving circuit (continuous duty type)(-COM)
() Standard (with light/surge voltage suppressor)(+COM)
(T) With power-saving circuit (continuous duty type)(+COM)
(N) Standard (with light/surge voltage suppressor)(-COM)
(NT) With power-saving circuit (continuous duty type)(-COM)
PRESSURE
Operating pressure range
(H) Standard (0 to 0.7 MPa)
(L) High flow type (0 to 0.3 MPa)
(H) Standard (0 to 0.7 MPa)
(L) High flow type (0 to 0.3 MPa)
CONNECTOR
Connector cable
() Without connector cable
(C1) With connector cable (300 mm length)
(C2) With connector cable (600 mm length)
(C3) With connector cable (1000 mm length)
() Without connector cable
(C1) With connector cable (300 mm length)
(C2) With connector cable (600 mm length)
(C3) With connector cable (1000 mm length)
BRACKET
Bracket
() Without bracket
(F) With bracket
() Without bracket
(F) With bracket
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V1x0N (Non Plug-in) - 3 Port Solenoid Valve / Non Plug-in
SMC
28.09.2023
VV100-10 - 3 Port Solenoid Valve / Non Plug-in / Individual Wiring
SMC
28.09.2023
KJH straight connector with male thread - KJH straight connector with male ...
SMC
23.11.2021
VV3QZ12 - 3 Port Solenoid Valve / Body Ported / Manifold
SMC
28.09.2023
Model 5456 - Male connector (taper thread) Inox 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
CPE18 - solenoid valve
Festo
23.08.2023
VQZ100/200/300 (Body ported) - 3 Port Solenoid Valve / Body Ported / Single...
SMC
28.09.2023
VV3QZ12 - Body Ported:Manifold Connector Kit
SMC Corporation
29.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청