피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English (United States)
VV100-10-01U1-C4
SMC
Directional Control Valves
Direct Operated 3/4/5 Port Solenoid Valves
VV100 3 Port Solenoid Valve, Highly Integrated Unit Manifold
Manifold Assembly
Powered by
CAD모델 선택
{smc/directional_control_valves/direct_operated_3_4_5/vv100/manifold_assembly/vv100_10_asmtab.prj},{NB=VV100-10-01U1-C4_V110N-S5Z-C2_M},{VS=1},{DIRECTION=1},{PRSIZE=C4},{MOUNT=},{VV=Valve SPEC=>},{ACTUATION=1},{COIL=},{NUMBER=S},{VOLTAGE=5},{COMMON=},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{ABSIZE=C2},{NO1=M},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{PPATH=../vv100_10/assembly/vv100_10_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV100_10 - Non Plug-in/Individual Wiring Manifold Assembly
Bill of material
VV100-10-01U1-C4
VS
Valve stations
DIRECTION
SUP/EXH block fitting entry direction
(1) Standard(Same direction as the cylinder ports)
(2) Side
(1) Standard(Same direction as the cylinder ports)
(2) Side
PRSIZE
SUP/EXH block port size
(C4) dia 4 One-touch fitting(Straight)
(C6) dia 6 One-touch fitting(Straight)
(L4) dia 4 Elbow fitting(Upward entry)
(L6) dia 6 Elbow fitting(Upward entry)
(B4) dia 4 Elbow fitting(Downward entry)
(B6) dia 6 Elbow fitting(Downward entry)
(N3) dia 5/32" One-touch fitting(Straight)
(N7) dia 1/4" One-touch fitting(Straight)
(C4) dia 4 One-touch fitting(Straight)
(C6) dia 6 One-touch fitting(Straight)
(L4) dia 4 Elbow fitting(Upward entry)
(L6) dia 6 Elbow fitting(Upward entry)
(B4) dia 4 Elbow fitting(Downward entry)
(B6) dia 6 Elbow fitting(Downward entry)
(N3) dia 5/32" One-touch fitting(Straight)
(N7) dia 1/4" One-touch fitting(Straight)
MOUNT
Mounting option
(-) Manifold direct mounting type
(N) Manifold direct mounting type
(F1) With bracket(Standard)
(F2) With bracket(Port downward)
(-) Manifold direct mounting type
(N) Manifold direct mounting type
(F1) With bracket(Standard)
(F2) With bracket(Port downward)
VV
Valve SPEC=>
ACTUATION
Type of actuation
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
NUMBER
Number of solenoids
(S) 1 pc.(Single solenoid)
(D) 2 pcs.(Double solenoid)
(S) 1 pc.(Single solenoid)
(D) 2 pcs.(Double solenoid)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMMON
Common specification
(-) +COM.
(N) -COM.
(-) +COM.
(N) -COM.
SUPPRESSOR
Light/Surge voltage suppressor
(Z) With light/surge voltage suppressor
ABSIZE
2a/2b fitting port size
(C2) dia 2 One-touch fitting
(C4) dia 4 One-touch fitting
(L2) dia 2 One-touch fitting(Upward entry)
(L4) dia 4 One-touch fitting(Upward entry)
(B2) dia 2 One-touch fitting(Downward entry)
(B4) dia 4 One-touch fitting(Downward entry)
(N1) dia 1/8" One-touch fitting
(N3) dia 5/32" One-touch fitting
(LN1) dia 1/8" One-touch fitting(Upward entry)
(LN3) dia 5/32" One-touch fitting(Upward entry)
(BN1) dia 1/8" One-touch fitting(Downward entry)
(BN3) dia 5/32" One-touch fitting(Downward entry)
(C2) dia 2 One-touch fitting
(C4) dia 4 One-touch fitting
(L2) dia 2 One-touch fitting(Upward entry)
(L4) dia 4 One-touch fitting(Upward entry)
(B2) dia 2 One-touch fitting(Downward entry)
(B4) dia 4 One-touch fitting(Downward entry)
(N1) dia 1/8" One-touch fitting
(N3) dia 5/32" One-touch fitting
(LN1) dia 1/8" One-touch fitting(Upward entry)
(LN3) dia 5/32" One-touch fitting(Upward entry)
(BN1) dia 1/8" One-touch fitting(Downward entry)
(BN3) dia 5/32" One-touch fitting(Downward entry)
NO1
Station 1
(M) Individual wiring,With lead wire(Length 300 mm)
(MN) Individual wiring,Without lead wire(With connector,socket)
(MO) Individual wiring,Without connector
(M) Individual wiring,With lead wire(Length 300 mm)
(MN) Individual wiring,Without lead wire(With connector,socket)
(MO) Individual wiring,Without connector
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청