Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV100_10F - Plug-in/D-sub Connector/Connector Type Manifold Assembly
Bill of material
VV100-10FAD1-01U1-C4
CONNECTOR
D-sub connector type
DIRECTION1
Connector entry direction
VS
Valve stations
NUMBER
Maximum available number of solenoids
2
DIRECTION2
SUP/EXH block fitting entry direction
PRSIZE
SUP/EXH block port size
MOUNT
Mounting option
VV
Valve SPEC=>
ACTUATION
Type of actuation
COIL
Coil specification
VOLTAGE
Rated voltage
COMMON
Common specification
ENTRY
Connector entry
SUPPRESSOR
Light/Surge voltage suppressor
ABSIZE
2a/2b fitting port size
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
After layout is specified, to confirm if wiring number is in allowable range according to "Judgement of solenoids number"
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés