Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS2-01T - 5 Port Solenoid Valve / Base Mounted / Plug-in - with terminal block
Bill of material
VV5FS2-01T-021-01-Q
SUPPLY
Supply
(01T) Plug-in - with terminal block
NOS
Number of stations
JUNCTION
Junction cover
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control type
VOLTAGE
Voltage of air release valve
L1
103 mm
L2
112 mm
L3
0.0 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型