Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS3-01C - 5 Port Solenoid Valve / Base Mounted / Plug-in - with multi-connector
Bill of material
VV5FS3-01CD-021-02-Q
SUPPLY
Supply
(01C) Plug-in - with multi-connector
MOUNTING
Mounting direction of connector
NOS
Number of stations
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control type
VOLTAGE
Voltage
L1
129 mm
L2
141 mm
L3
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models