Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS4-01F - 5 Port Solenoid Valve / Base Mounted / Plug-in - D-sub connector
Bill of material
VV5FS4-01FD-021-03-Q
SUPPLY
Supply
(01F) Plug-in - with D-sub connector
MOUNTING
Mounting direction of connector
NOS
Number of stations
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control type
VOLTAGE
Voltage
L1
156 mm
L2
168 mm
L3
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models