Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5FS5-01C - Plug-in Type: With Multi-connector
Bill of material
VV5FS5-01CD-021-04
DIRECTION
Connector mounting direction
VS
Stations
SYMBOL
Symbol
PORT
Port size
THREAD
Thread type
CE
CE-compliant
VV
Valve SPEC=>
BTYPE
Body type
(0) Plug-in type sub-plate
BODY
Body option
PILOT
Pilot type
VOLTAGE
Coil rated voltage
ENTRY
Electrical entry
(F) Plug-in type conduit terminal
OPTION
Option
MANUAL
Pilot valve manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
L1
194 mm
L2
212 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели