Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5FS5_01S-X199 - Serial Transmission Kit Manifold: EX123/124 Integrated Type (For Output) Serial Transmission System
Bill of material
VV5FS5-01SDF1-021-04-X199
POSITION
SI unit mounting position
SIUNIT
SI unit
WIRING
Wiring specification
VS
Stations
SNUMBER
Maximum available number of solenoids
2
SYMBOL
Symbol
PORT
Port size
THREAD
Thread type
VV
Valve SPEC=>
BTYPE
Body type
(0) Plug-in type sub-plate
BODY
Body option
(0) Standard
PILOT
Pilot type
VOLTAGE
Coil rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(F) Plug-in type conduit terminal
OPTION
Option
MANUAL
Pilot valve manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
L1
194 mm
L2
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models