Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
VV5FS5-10 - Non Plug-in Type: Grommet Terminal, DIN Terminal
Lista materiale
VV5FS5-10-021-04
VS
Stations
SYMBOL
Symbol
PORT
Port size
THREAD
Thread type
CE
CE-compliant
VV
Valve SPEC=>
BTYPE
Body type
(1) Non plug-in type sub-plate
BODY
Body option
PILOT
Pilot type
VOLTAGE
Coil rated voltage
ENTRY
Electrical entry
OPTION
Option
MANUAL
Pilot valve manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
L1
194 mm
L2
212 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD