Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
VV5Q11-L - Base Mounted Plug-in Manifold: Lead Wire
Nomenclature
VV5Q11-01C3L00
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
PORT
Cylinder port
KIT
Kit type
L
NCOM
Negative common
CABLE
Cable (Length)
OPTION1
Option:AC200/220V models
OPTION2
Option:With back pressure check valve
OPTION3
Option:DIN rail mounting
OPTION4
Option:External pilot
OPTION5
Option:Direct EXH outlet with built-in silencer
COM
Comment
Available options such as Regulator, Ejector valve and Name plate, please refer to "Accessories" folder.
CE
CE/UKCA-compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
SUPPRESSOR
Light/surge voltage suppressor
OVERRIDE
Manual override
CE1
CE/UKCA-compliant
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés