Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
VV5Q11-SB - Base Mounted Plug-in Manifold: For EX510 Gateway-type Serial Transmission System
Nomenclature
VV5Q11-SB01C3-D
MANIFOLD
Manifold
(1) Plug-in unit
KIT
Kit type
S
SISPEC
SI unit specifications
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail length specified
OPTION3
Option:Special wiring specifications
WIRING
Wiring specification
OPTION4
Option:External pilot
OPTION5
Option:Direct EXH outlet with built-in silencer
COM1
Available options such as Regulator, Ejector valve and Name plate, please refer to "Accessories" folder.
CE
CE/UKCA-compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
(5) DC24V
OVERRIDE
Manual override
CE1
CE/UKCA-compliant
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
Out of allowable range
COM
Comment
-