VV5QC51-0103FD0
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
New VQC5000 5포트 솔레노이드 밸브
Manifold Assembly
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vqc5000_new/manifold_assembly/vqc5000_f_asmtab.prj},{NB=VV5QC51-0103FD0_0-51_1_D_S},{MANIFOLD=(1) Base mounted plug-in},{VS=1},{PORT=03},{THREAD=},{KIT=FD0},{CPOS=S},{OPTION=},{WIRING=D},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=5},{SUPPRESSOR=},{OVERRIDE=},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{PPATH=../vqc5000_f/assembly/vqc5000_f_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
VV5QC51-F - Base Mounted Plug-in Unit Manifold: D-sub Connector
BOM
VV5QC51-0103FD0
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
(03) 3/8
(04) 1/2
(B) Bottom ported 1/2
(03) 3/8
(04) 1/2
(B) Bottom ported 1/2
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
KIT
Kit type
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
CPOS
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
OPTION
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
WIRING
Wiring specification
(D) All double wiring
(D) All double wiring
VV
Valve SPEC=>
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard type (0.95 W)
(R) Standard type (0.95 W) + External pilot
(Y) Low wattage type (0.4 W)
(RY) Low wattage type (0.4 W) + External pilot
(-) Standard type (0.95 W)
(R) Standard type (0.95 W) + External pilot
(Y) Low wattage type (0.4 W)
(RY) Low wattage type (0.4 W) + External pilot
VOLTAGE
Coil voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
NO1
Station 1
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(6) 3-position double check
(Y) Blanking plate/double wiring
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(6) 3-position double check
(Y) Blanking plate/double wiring
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청