您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English (United States)
VV5QC51-0103MD0
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
New VQC5000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vqc5000_new/manifold_assembly/vqc5000_m_asmtab.prj},{NB=VV5QC51-0103MD0_0-51_1_D},{MANIFOLD=(1) Base mounted plug-in},{VS=1},{PORT=03},{THREAD=},{KIT=MD0},{OPTION=},{WIRING=D},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=5},{SUPPRESSOR=},{OVERRIDE=},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{PPATH=../vqc5000_m/assembly/vqc5000_m_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC51-M - Base Mounted Plug-in Unit Manifold: Circular Connector
Bill of material
VV5QC51-0103MD0
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
(03) 3/8
(04) 1/2
(B) Bottom ported 1/2
(03) 3/8
(04) 1/2
(B) Bottom ported 1/2
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
KIT
Kit type
(MD0) Circular connector (26P) without cable
(MD1) Circular connector (26P) with 1.5 m cable
(MD2) Circular connector (26P) with 3.0 m cable
(MD3) Circular connector (26P) with 5.0 m cable
(MD0) Circular connector (26P) without cable
(MD1) Circular connector (26P) with 1.5 m cable
(MD2) Circular connector (26P) with 3.0 m cable
(MD3) Circular connector (26P) with 5.0 m cable
OPTION
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
WIRING
Wiring specification
(D) All double wiring
(D) All double wiring
VV
Valve SPEC=>
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard type (0.95 W)
(R) Standard type (0.95 W) + External pilot
(Y) Low wattage type (0.4 W)
(RY) Low wattage type (0.4 W) + External pilot
(-) Standard type (0.95 W)
(R) Standard type (0.95 W) + External pilot
(Y) Low wattage type (0.4 W)
(RY) Low wattage type (0.4 W) + External pilot
VOLTAGE
Coil voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
NO1
Station 1
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(6) 3-position double check
(Y) Blanking plate/double wiring
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(6) 3-position double check
(Y) Blanking plate/double wiring
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求