You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
VV711 (L)
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ7-6/7-8
Series VQ7-6
VQ7-6 Manifold
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vq7/vq7-6/vq7-6_manifold/vv71_asy_tab.prj},{NB=VV711_(L)},{IDNR=},{MODEL=VV71},{NOS=1},{PORTAB=},{UNIT=},{PORT=},{SILENCER=},{COIL=},{POSITION=L}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV71 - ISO Standard Solenoid Valve/ VQ7-6
Bill of material
VV711_(L)
NOS
Number of stations
PORTAB
2(B) 4(A) port piping connection
() Mixed
(02R) Rc1/4 (right side)
(03R) Rc3/8 (right side)
(02L) Rc1/4 (left side)
(03L) Rc3/8 (left side)
(02Y) Rc1/4 (bottom)
(03Y) Rc3/8 (bottom)
(C6R) One-touch fitting dia.6 (right side)
(C8R) One-touch fitting dia.8 (right side)
(C10R) One-touch fitting dia.10 (right side)
(C6L) One-touch fitting dia.6 (left side)
(C8L) One-touch fitting dia.8 (left side)
(C10L) One-touch fitting dia.10 (left side)
() Mixed
(02R) Rc1/4 (right side)
(03R) Rc3/8 (right side)
(02L) Rc1/4 (left side)
(03L) Rc3/8 (left side)
(02Y) Rc1/4 (bottom)
(03Y) Rc3/8 (bottom)
(C6R) One-touch fitting dia.6 (right side)
(C8R) One-touch fitting dia.8 (right side)
(C10R) One-touch fitting dia.10 (right side)
(C6L) One-touch fitting dia.6 (left side)
(C8L) One-touch fitting dia.8 (left side)
(C10L) One-touch fitting dia.10 (left side)
UNIT
Control unit type
() None
(A) Air filter with auto drain- regulator- air release valve- 2 manifold blocks for mounting
(AP) Air filter with auto drain- regulator- air release valve- pressure switch- 2 manifold blocks for mounting
(M) Air filter with manual drain- regulator- air release valve- 2 manifold blocks for mounting
(MP) Air filter with manual drain- regulator- air release valve- pressure switch- 2 manifold block for mounting
(F) Air filter with auto drain- regulator- blank plate (air release valve)- 2 manifold block for mounting
(G) Air filter with manual drain- regulator- blank plate (air release valve)- 2 manifold block for mountig
(C) Air release valve- blank plate (filter-regulator)- 2 manifold block for mounting
(E) Air release valve- 1 manifold block for mounting
() None
(A) Air filter with auto drain- regulator- air release valve- 2 manifold blocks for mounting
(AP) Air filter with auto drain- regulator- air release valve- pressure switch- 2 manifold blocks for mounting
(M) Air filter with manual drain- regulator- air release valve- 2 manifold blocks for mounting
(MP) Air filter with manual drain- regulator- air release valve- pressure switch- 2 manifold block for mounting
(F) Air filter with auto drain- regulator- blank plate (air release valve)- 2 manifold block for mounting
(G) Air filter with manual drain- regulator- blank plate (air release valve)- 2 manifold block for mountig
(C) Air release valve- blank plate (filter-regulator)- 2 manifold block for mounting
(E) Air release valve- 1 manifold block for mounting
PORT
1(P)-3(R2)-5(R1) port piping connection
() Mixed
(02D) Rc 1/4 (bottom)
(02U) Rc 1/4 (top)
(02B) Rc 1/4 (both sides)
(03D) Rc 3/8 (bottom)
(03U) Rc 3/8 (top)
(03B) Rc 3/8 (both sides)
(C12D) One-touch fitting dia.12 (bottom)
(C12U) One-touch fitting dia.12 (top)
(C12B) One-touch fitting dia.12 (both sides)
() Mixed
(02D) Rc 1/4 (bottom)
(02U) Rc 1/4 (top)
(02B) Rc 1/4 (both sides)
(03D) Rc 3/8 (bottom)
(03U) Rc 3/8 (top)
(03B) Rc 3/8 (both sides)
(C12D) One-touch fitting dia.12 (bottom)
(C12U) One-touch fitting dia.12 (top)
(C12B) One-touch fitting dia.12 (both sides)
SILENCER
Silencer box
() Without
(SB) With
() Without
(SB) With
COIL
Air release valve coil rating
() None
(1) 100VAC 50Hz/60Hz
(2) 200VAC 50Hz/60Hz
(3) 24VDC
(4) 12VDC
(9) Other
() None
(1) 100VAC 50Hz/60Hz
(2) 200VAC 50Hz/60Hz
(3) 24VDC
(4) 12VDC
(9) Other
POSITION
End plate assembly
(L) L side
(R) R side
(L) L side
(R) R side
L1
107
mm
L2
119
mm
L3
0.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求