Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV802_EX126 - S Kit/Serial Transmission: EX126 Integrated Type (Output)
Bill of material
VV8021-01-SDVB-W1
SIZE1
Size
(02) Size 18 mm mm
STATION
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type/Electrical entry/Cable length
(SDVB) CC-Link
SICOM
SI unit COM
(-) +COM
OPTION1
Special wiring specifications
OPTION2
Pilot type
CE
CE compliant
WIRING
Wiring specification
VV
Valve SPEC=>
SEAL
Seal type
SIZE2
Size
(2) Size 18 mm mm
VOLTAGE
Rated voltage
SUPPRESSOR
Light/surge voltage suppressor
(Z) With indicator light/surge voltage suppressor
OVERRIDE
Manual override
PILOT2
Pilot specification
(-) Internal pilot
CE2
CE compliant
(-) None
NO1
Stations 1
NO2
Stations 2
NO3
Stations 3
NO4
Stations 4
NO5
Stations 5
NO6
Stations 6
NO7
Stations 7
NO8
Stations 8
NO9
Stations 9
NO10
Stations 10
NO11
Stations 11
NO12
Stations 12
NO13
Stations 13
NO14
Stations 14
NO15
Stations 15
NO16
Stations 16
JUDGE
Judgement with number of solenoids
In allowable range
COM
Comment
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models