您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
VV8021-01-TD0-W1
SMC Corporation
方向控制阀
电磁阀
先导式4/5通电磁阀
VSS/VSR8-2 Conforms to ISO 15407-2 Standard 5 Port Solenoid Valve/Plug-in Type
manifold_base
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vss_vsr8_2/manifold_base/vv802_t_base_asmtab.prj},{NB=VV8021-01-TD0-W1},{SIZE1=(02) Size 18 mm},{STATION=1},{PORT=01},{THREAD=},{KIT=(TD0) Terminal block box},{OPTION1=},{OPTION2=},{CE=},{PPATH=vv802_t_base/assembly/vv802_t_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
SMC Corporation
描述
VV802_T BASE - T Kit/Terminal Block Box
明细表
VV8021-01-TD0-W1
SIZE1
Size
(02) Size 18 mm
mm
STATION
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
(01) Side ported 1/8
(01B) Bottom ported 1/8
(01) Side ported 1/8
(01B) Bottom ported 1/8
THREAD
Thread type
(-) Rc
(T) NPTF
(F) G
(-) Rc
(T) NPTF
(F) G
KIT
Kit type/Electrical entry/Cable length
(TD0) Terminal block box
OPTION1
Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
OPTION2
Pilot type
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
CE
CE compliant
(-) None
(-Q) CE compliant
(-) None
(-Q) CE compliant
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求