Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VVA-07-S - ELESA-Mini vacuum cups
Bill of material
Mini suction cups VVA-07-S
CODE
Code
VV.45001
DESCRIPTION
Description
VVA-07-S
DIM01
d
10.5 mm
DIM02
d1
3 mm
DIM03
d2
7 mm
DIM04
d3
5 mm
DIM05
d4
8 mm
DIM06
h
13 mm
DIM07
h1
1.5 mm
DIM08
h2
3.5 mm
DIM09
h3
6.5 mm
DIM10
F
0.1 Kg
DIM11
Volume
19 mm3
WEIGHT
Weight
1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models