Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Veith
Description
VVK - ELADUR - Square - Full pad
Bill of material
VEITH - ELADUR - Square - Full pad VVK 42 - 75x125x250
KB
Designation
VVK 42
ELADUR
Type of Eladur
SHORE
Shore hardness
80 ±3 Shore A Shore
E
Elasticity
35 %
A
Edge length ±1%
mm
B
Edge length ±1%
mm
L
Length ±5 mm
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models