Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
VW-4-45 - Verbindungswinkel mit Befestigungsbohrbild
Stückliste
MADER Verbindungswinkel VW-4-45
TYP
Typ
VW-4-45
ARTNR
Artikel-Nr.
216758
A
-0.05
42 mm
B
±0.01
32 mm
C
12 mm
D
45 °
E
Ø7.5 mm
F
18 mm
G
4 mm
H
1.6 mm
I
Ø4.3 mm
J
k7
Ø7 mm
K
9.5 mm
L
7.5 mm
M
1.6 mm
N
M4 mm
O
M4 mm
P
k7
Ø7 mm
Q
10 mm
R
9 mm
S
±0.02
22 mm
T
Ø10.5 mm
U
Ø6.4 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir