Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
VW-6-45 - Verbindungswinkel mit Befestigungsbohrbild
Stückliste
MADER Verbindungswinkel VW-6-45
TYP
Typ
VW-6-45
ARTNR
Artikel-Nr.
216761
A
60 mm
B
48 mm
C
32 mm
D
10H7 mm
E
2.2 mm
F
10 mm
G
15 mm
H
6.4 mm
I
7 mm
J
8.5 mm
K
20 mm
L
24 mm
M
17.5 mm
N
13.5 mm
O
10 mm
P
14 mm
Q
17 mm
R
M6 mm
S
12 mm
T
10 mm
U
14 mm
V
7H7 mm
W
7.5 mm
X
6 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir