Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX Installation kit for swing frame, large - VX Installation kit for swing frame, large
Bill of material
8619.041(2)
BEST
Part number
8619.041
DETAIL
BEZ1
Designation 1
VX Installation kit for swing frame, large
SB
for enclosure width
800 mm
B
Width
754 mm
H
Height
35 mm
T1
Depth
80 mm
T2
Depth
78 mm
GEW
Gewicht
4.560 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models