Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT crossbar for 19"-profiles dynamic - W 800 mm, bottom
Bill of material
5302.168(2)
BEST
Model No.
5302.168
DETAIL
Detail
INFOWWW
webseite
Website
BEZ1
Designation 1
VX IT crossbar for 19"-profiles dynamic
BEZ2
Designation 2
W 800 mm, bottom
L
Length
758 mm
H
Height
100 mm
T
Depth
34 mm
VE
Packs of
2
GEW
Weight
3.480 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models