Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Conveyer & Caster
Description
VX - Thick Tread Vulkollan on Cast Iron (to 6925 lb/ea)
Bill of material
VX0850912
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
3
CAP
Capacity
lbs.
HUB
Hub Length
BORE
Bore ID
1-15/16 Inch
BEARING
Bearing ID
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Maximum
-40°F to +180°F
HARD
Hardness
95 Shore A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models