Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
VZQH - Pinch valve
Bill of material
8187047 VZQH-2H-6-GG-V4V4S1PM-2-2H-6-GG-V4V4S1PM-2
TNR
Part number
TYP
Type
LODLEVEL
LOD Level
POS
Function
D1
D6
Thread
M3
D4
Diameter
37 mm
H1
55.35 mm
L1
Length
mm
L2
Length
47 mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
T1
mm
B1
51.8 mm
B2
69.1 mm
SW2
Width across flats
32 mm
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    VZXF - angle seat valve
    AKO Armaturen
    OV(M) - Manual and control Pinch Valve
    Alfa Laval
    38SL - Slip-on Flange
    Wilo
    -R1
    KCC Precision
    KX350 Butterfly Valve - Pnuematic Actuator Ball Valve
    Festo
    VZQH (m) - Pinch valve, Modular system
    Alfa Laval
    Flange
Previews
3D
Dimension
2D
Download CAD models