Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Special Springs
Description
W Ø 16 - Hyper-strong
Bill of material
W16-035(0)
CODE
-
DH
Hole diameter
16 mm
DD
Rod diameter
6.3 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
4.6 X 5 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD