Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Royme
Description
W Ø 25 - Hyper-strong
Bill of material
W25-050(0)
CODE
-
DH
Hole diameter
25 mm
DD
Rod diameter
10 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
6.9 X 9.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models