Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
W - industrial design - Solid Clamps
Bill of material
114000000200 Winkelklemmstück W 40
ARTIKEL
Article
Angle clamps mm
TYPE
Type
W 40 mm
TYPENENNGR
Nenngröße der Typen (Baugrößen)
40
BEST
Order-no.
114000000200
OFL
Surface
ground finish
KLAVIS
Clamping A
Screw
KLBVIS
Clamping B
Screw
A
clamp diameter A
40.150 mm
B
clamp diameter B
40.150 mm
C
insertion depth clamping B
60.000 mm
D
Outer diameter B
56.000 mm
E
Width clamping A
60.000 mm
K
Distance outer diameter KLA
116.000 mm
L
Total length
134.000 mm
P
Width clamping eye
40.000 mm
R
distance clamping eye - centerline
108.000 mm
ANFRAGE
On request
Stainless steel screws mm
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
KLEMMHEBELSNR
Best.-Nummer Klemmhebel
90250
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.5 kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
REACHWWW
Certifcate REACH (click Icon)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model