Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC01_13 - Medium load shockproof foot cup fixed adjusting metal rubber base type
Bill of material
WAC09-D40-M8-L30
CODE
Code
TYPE
Type
Metal rubber base type
MAT1
Cover material
MAT2
Screw material
MAT3
Bottom material
SUR1
Cover surface treatment
SUR2
Screw surface treatment
D
M
L
S
14
H
19
T
2
V
5.5
V1
5.5
VBC
Vertical bearing capacity
350
WEI
Weight
0.07 kg/pcs
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models