Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
WAF series
Bill of material
WAF029ML
ARTNR
Item number
WAF029ML
LODLEVEL
LOD Level
LT
Luminaire type
Security light
L
Length
53.944 mm
W
Width
191.6 mm
H
Height
114 mm
MT
Mounting type
Wall installation
RD
Recognition distance
0 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
20
PC
Protection class
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models