Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Wafer Grippers SWGm Wet - SWGm-5S W 115x115x65 PEEK
Bill of material
SCHMALZ 10.01.30.00193 SWGm-5S W 115x115x65 PEEK
NAME
Name
10_01_30_00193
NNCUSTOM
SWGm-5S W 115x115x65 PEEK
NTCUSTOM
Wafergreifer (modular)
NBCUSTOM
SWGm-5S W 115x115x65 PEEK
LINACUSTOM
SWGm-5S W 115x115x65 PEEK
ARTNR
Order number
10.01.30.00193
C114
B
115 mm
C127
d
6 mm
C125
d1
4.5 mm
C126
d2
14 mm
C132
G1
G1/8"-IG
C135
G2
M4-IG
C138
G3
M4-IG
C117
H
65 mm
C116
H2
10.5 mm
C111
L
115 mm
C628
X1
46 mm
C629
X2
80.6 mm
C2201
Druckbereich (Betriebsdruck)
1,0 ... 3,0 bar
C946
Baugröße
5
C927
Bauform
Seitliche Abluft
C2268
Saugvermögen
160 ... 235 l/min
C2257
Luftverbrauch
60 ... 120 l/min
C575
Weight
250 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models